- Article no.:
- SK 3300050
- Product description
- Sheet steel section doors for the installation of climate control module types SK 3307.7XX to 3310.7XX.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Section door without preconfigured cooling module
TS 8 hinges, door opening angle approx. 110° - Note
- The following information applies to 1200 mm wide TS 8 enclosures
- With the unit positioned on the right, one pack consists of a section door for installing in the right-hand half of the enclosure plus a special lockable door for the left-hand half.
- With the unit positioned on the left, one pack consists of a section door for installing in the left-hand half of the enclosure. The existing lockable door on the right may be used.
- Note on Model No.
- R/h door hinge
- To fit
- Enclosure type: TS 8: = 600 mm: = 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 23.5 kg
- Gross weight
- 27 kg
- Customs tariff number
- 94039910
- EAN
- 4028177560086
- ECLASS 8.0
- 27180702
- Product description
- SK modular climate control concept, Section doors, for TS8 WH: 600 x 2000 mm
- Certificates
- EAC
Modular climate control concept Section doors for
installing cooling modules
Sheet steel section doors to accommodate the cooling
module types SK 3307.7XX to 3310.7XX.
Material: Sheet steel
Colour: RAL 7035
To fit enclosures: TS 8
Dimensions [W x H]: 600 x 2000 mm
installing cooling modules
Sheet steel section doors to accommodate the cooling
module types SK 3307.7XX to 3310.7XX.
Material: Sheet steel
Colour: RAL 7035
To fit enclosures: TS 8
Dimensions [W x H]: 600 x 2000 mm