- Article no.:
- SK 3300090
- Product description
- Sheet steel section doors for the installation of climate control module types SK 3307.7XX to 3310.7XX.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Section door without preconfigured cooling module
TS 8 hinges, door opening angle approx. 110° - Note
- The following information applies to 1200 mm wide TS 8 enclosures
- With the unit positioned on the right, one pack consists of a section door for installing in the right-hand half of the enclosure plus a special lockable door for the left-hand half.
- With the unit positioned on the left, one pack consists of a section door for installing in the left-hand half of the enclosure. The existing lockable door on the right may be used.
- Note on Model No.
- L/h door hinge
- To fit
- Unit positioned on the left
- To fit
- Enclosure type: TS 8: = 1,200 mm: = 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 25 kg
- Gross weight
- 28 kg
- Customs tariff number
- 94039910
- EAN
- 4028177560130
- ECLASS 8.0
- 27180702
- Product description
- SK modular climate control concept, Section doors, for TS8 WH: 1200 x 2000 mm, Unit positioned on the left
Modular climate control concept Section doors for
installing cooling modules
Sheet steel section doors to accommodate the cooling
module types SK 3307.7XX to 3310.7XX.
Material: Sheet steel
Colour: RAL 7035
To fit enclosures: TS 8
Dimensions [W x H]: 1200 x 2000 mm
Unit positioned: on the left
installing cooling modules
Sheet steel section doors to accommodate the cooling
module types SK 3307.7XX to 3310.7XX.
Material: Sheet steel
Colour: RAL 7035
To fit enclosures: TS 8
Dimensions [W x H]: 1200 x 2000 mm
Unit positioned: on the left