Product expires on: 31 Jan. 2020
- Article number:
- SZ 2305.000
- Product description
- For covering a door cut-out, for all standard monitors up to 482.6 mm (19").
- Supply includes
- Security glass panel
- Protection category to IEC 60 529
- IP 54
- Dimensions
- Width: 470 mm
Height: 430 mm - Mounting cut-out
- Width:415 mm
Height:375 mm - Visible area
- Viewing window width: 375 mm
Viewing window height: 325 mm - Packs of
- 1 pc(s).
- Net weight
- 2.899 kg
- Gross weight
- 3.099 kg
- Customs tariff number
- 39269097
- EAN
- 4028177020801
- ECLASS 8.0
- 27189261
- Product description
- SZ Monitor frame, for door width 600/800 mm
- Documentation
- Info sheet