- Article no.:
- SV 9650100
- Design
- for mounting in the roof/base section
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 150 mm
- To fit busbars
- Maxi-PLS 3200
- To fit
- Enclosure type: TS 8
Depth: = 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.92 kg
- Gross weight
- 3.239 kg
- Customs tariff number
- 83024900
- EAN
- 4028177239319
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV System attachment, for busbar support, SV 9659000/160 (Maxi-PLS 3200), 150 mm bar centre distance, for TS roof/base section (D: 600 mm)