This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9674.102
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- Single-pole
- To fit busbar system
- Flat-PLS 60
- To fit
- Enclosure type: TS 8
- Packs of
- 2 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.72 kg
- Customs tariff number
- 83024900
- EAN
- 4028177606364
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV System attachment, for busbar support, SV 9674002/020 (Flat-PLS 60)