This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9674.172
- Design
- for use as vertical coupling set
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 3-pole4-pole
120 mm - To fit busbar system
- Flat-PLS 60
- To fit
- Enclosure type: TS 8
Depth: = 600 mm - Packs of
- 2 pc(s).
- Net weight
- 1.908 kg
- Gross weight
- 2.108 kg
- Customs tariff number
- 73182900
- EAN
- 4028177606425
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV System attachment, for busbar support, SV 9674002/020 (Flat-PLS 60), 120 mm bar centre distance, for TS (D: 600 mm)