- Article no.:
- SV 9666650
- Product description
- For sealing unused component cut-outs in DIN rail mounted device modules, max. 12 pitch units (12 x 18 mm), divisible every 9 mm.
- Material
- ABS
- Colour
- RAL 7035
- Packs of
- 5 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.124 kg
- Customs tariff number
- 39269097
- EAN
- 4028177676534
- ETIM 9
- EC000771
- ECLASS 8.0
- 27142413
- Product description
- SV Cover strip (ISV), for DIN rail mounted device module