Blanking cover for busbar module

Article no.: SV 9666660

For sealing unused cut-outs.

Article no.:
SV 9666660
Product description
For sealing unused cut-outs. Width: 16 – 34 mm, variable.
Material
Polypropylene
Colour
RAL 7035
Dimensions
Width: 34 mm
To fit Model No.
9666.520
9666.530
9666.533
Packs of
10 pc(s).
Net weight
0.29 kg
Gross weight
0.304 kg
Customs tariff number
39269097
EAN
4028177676541
ETIM 9
EC001892
ECLASS 8.0
27400613
Product description
SV Blanking cover (ISV), W: 16-34 mm variable
Documentation
Instructions