- Article no.:
- SV 9666932
- Product description
- For mounting ISV installation modules in the enclosure.
- Material
- Mounting frame holder: Sheet steel, zinc-plated
Contact hazard protection: Sheet steel, spray-finished
Contact hazard protection, sides: PVC
- Supply includes
- Mounting aid support
Contact hazard protection
Assembly parts
- Size
- Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 10
- To fit Model No.
- 8457.000
- 8684.000
- 8685.000
- 8686.000
- To fit
- Enclosure type: VX
Width: 600 mm
Height: 1,800 mm
Depth: 400 mm
500 mm
600 mm
- Packs of
- 1 pc(s).
- Net weight
- 6.6 kg
- Gross weight
- 7 kg
- Customs tariff number
- 83024900
- EAN
- 4028177923287
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
ISV installation kit for VX, 2 WU (500 mm), 11 U (1650 mm), WxH: 600x1800 mm