This item will be discontinued on: 30 Jan 2021
Mounting bracket for compartment divider and air circuit-breaker support rail
Article no.: SV 9673426
Is fastened to a side panel module, the air circuit-breaker support bar may be attached to the upper level, allows slide-in attachment of functional space dividers.
- Article no.:
- SV 9673426
- Product description
- The mounting bracket is secured to the side panel module. Pre-machined mounting openings allow slide-in attachment of functional space dividers. The air circuit-breaker support bar may be attached to the upper level.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- For compartment depth
- 600 mm
- Length
- 552 mm
- Dimensions
- Length: 552 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.786 kg
- Gross weight
- 1.986 kg
- Customs tariff number
- 73182900
- EAN
- 4028177574489
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Mounting bracket, L: 552 mm, for compartment divider, and air circuit-breaker support rail