Compartment divider

Article number: SV 9673.463

For the horizontal separation of compartments.

Article number:
SV 9673.463
Design
With louvres
Product description
For the horizontal separation of compartments. In combination with the side panel modules, this creates Form separation in accordance with Form 3 or 4.
Material
Sheet steel, 1.25 mm
Surface finish
Zinc-plated
For compartment depth
400 mm
Assembly instruction
2 mounting brackets are required to install each compartment divider.
Dimensions
Width: 506 mm
Depth: 370 mm
To fit
Width: = 600 mm
Packs of
4 pc(s).
Net weight
7 kg
Gross weight
7.02 kg
Customs tariff number
73269098
EAN
4028177704749
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Compartment divider, WT: 506x370 mm, for TS (W: 600 mm)
Data sheets
General technical information