This item will be discontinued on: 30 Jan 2021
- Article no.:
- SV 9673193
- Product description
- For closing cable entries.
- Material
- PVC, 3 mm
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7004
- Supply includes
- Assembly parts
- For side panel module height
- 300 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.652 kg
- Gross weight
- 0.655 kg
- Customs tariff number
- 94039910
- EAN
- 4028177684751
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Gland plate, WH: 213x152,5 mm, for compartment side panel module, (H: 300 mm)