- Article no.:
- SV 9683200
- Product description
- For mounting Maxi-PLS busbars including end supports in the cable connection area.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Dimensions
- Height: 375 mm
Depth: 543 mm
- To fit
- Depth: = 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 5.36 kg
- Gross weight
- 5.883 kg
- Customs tariff number
- 39269097
- EAN
- 4028177936249
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Retaining plate, for Maxi-PLS busbar, WD: 375x543 mm, for VX (D: 600 mm)