- Article number:
- SV 9674.488
- Product description
- For connecting the connection brackets to the distribution busbar system of the switch-disconnector-fuse section, no drilling required.
- Material
- E-Cu
- Supply includes
- Assembly parts
- To fit busbars
- Width: 80, 100 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 1.831 kg
- Copper weight (kg per piece)
- 1.52
- Customs tariff number
- 74198090
- EAN
- 4028177613560
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Terminal block, for distribution busbar, for busbar W: 80/100 mm, (fuse-switch disconnector section)