This item will be discontinued on: 31 Jan. 2020
- Article number:
- SV 9675.232
- Design
- For distribution busbar systems behind the compartment
For distribution busbar system in the compartment (indoors) - Product description
- Prepared for the connection of T-connector kits.
- Material
- E-Cu
- Length
- 1,550 mm
- To fit
- Also suitable as a vertical busbar for PE/PEN/N.
- Also suitable as a vertical busbar for PE/PEN/N.
- To fit
- Height: = 2,200 mm
= 1,800 mm - Packs of
- 1 pc(s).
- Net weight
- 12.51 kg
- Gross weight
- 12.51 kg
- Copper weight (kg per piece)
- 12.51
- Customs tariff number
- 74071000
- EAN
- 4028177575981
- ETIM 9
- EC000001
- ECLASS 8.0
- 27370303
- Product description
- SV Distribution busbar E-Cu, L: 1550 mm, PLS 1600