This item will be discontinued on: 31 Jan. 2020
- Article number:
- SV 9675.242
- Design
- For distribution busbar system in the compartment (indoors)
- Product description
- Prepared for the connection of T-connector kits.
- Material
- E-Cu
- Length
- 1,950 mm
- To fit
- Also suitable as a vertical busbar for PE/PEN/N.
- To fit
- Height: = 2,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 15.74 kg
- Gross weight
- 15.74 kg
- Copper weight (kg per piece)
- 15.74
- Customs tariff number
- 74071000
- EAN
- 4028177576018
- ETIM 9
- EC000001
- ECLASS 8.0
- 27370303
- Product description
- SV Distribution busbar E-Cu, L: 1950 mm, PLS 1600