Angular connector for Flat-PLS

Article no.: SV 9675843

For connecting horizontal Flat-PLS busbar systems in the roof/base section to vertical Flat-PLS busbar systems.

Article no.:
SV 9675843
Applications
For connecting horizontal Flat-PLS busbar systems in the roof/base section to vertical Flat-PLS busbar systems.
For number of bars per conductor
2
To fit busbar system
Flat-PLS 60
To fit
Enclosure type: TS 8
Depth: = 600 mm
= 800 mm
To fit busbars
Width: 60, 50
Height: 10 mm
Packs of
1 pc(s).
Net weight
1.9 kg
Gross weight
2 kg
Copper weight (kg per piece)
1.97
Customs tariff number
74198090
EAN
4028177626348
ETIM 9
EC001900
ECLASS 8.0
27400613
Data sheets
General technical information