This item will be discontinued on: 31 Jan. 2020
- Article number:
- SV 9676.198
- Product description
- For attaching to the outer mounting level of the TS enclosure and for use as a cable management bar.
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts
- To fit
- Width: = 800 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.5 kg
- Gross weight
- 1.58 kg
- Customs tariff number
- 73269098
- EAN
- 4028177574519
- ETIM 9
- EC000293
- ECLASS 8.0
- 27141143
- Product description
- SV Support rail, for stacking insulator, for TS (W: 800 mm)