This item will be discontinued on: 15 Jan 2019
- Article no.:
- SV 9660210
- Product description
- For attaching cables and lines and for mounting stacking insulators.
- Material
- Sheet steel
- Supply includes
- 4 C rails
8 brackets
Assembly parts - To fit
- Enclosure type: TS
SE
Width: = 600 mm
Depth: = 600 mm - Packs of
- 4 pc(s).
- Net weight
- 2.148 kg
- Gross weight
- 2.348 kg
- Customs tariff number
- 73269098
- EAN
- 4028177296473
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400501
- Product description
- SV C rail, L: 600 mm, for TS, SE