- Article number:
- SV 9676.504
- Product description
- For use as a universal spacer.
- Material
- E-Cu
- Diameter
- 40 mm
- Ø hole
- 13 mm
- Height
- 20 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.803 kg
- Copper weight (kg per piece)
- 0.21
- Customs tariff number
- 74198090
- EAN
- 4028177597020
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
- SV Spacer roll, H: 20 mm, Ø 40 mm
- Documentation
- Instructions