This item will be discontinued on: 30 Jan 2021
- Article no.:
- SV 9674905
- Product description
- To cover free NH slimline fuse-switch disconnector slots.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- 2 cover brackets
Assembly parts - Dimensions
- Width: 50 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.8 kg
- Gross weight
- 2.8 kg
- Customs tariff number
- 73269098
- EAN
- 4028177701540
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Blanking cover, WH: 50x685 mm
- Documentation
- Instructions