This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9640.256
- Product description
- For assembling cable connection systems.
- Material
- E-Cu
- Cross-section
- 974 mm²
- Length
- 799 mm
- Note
- May be cut individually to required length
- To fit
- Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 7.06 kg
- Gross weight
- 7.06 kg
- Copper weight (kg per piece)
- 7.06
- Customs tariff number
- 74071000
- EAN
- 4028177568204
- ETIM 9
- EC000001
- ECLASS 8.0
- 27370303
- Product description
- SV Maxi-PLS busbar E-Cu, L: 799 mm, Maxi-PLS 1600
- Documentation
- Instructions
- Safety instructions