Maxi-PLS busbar, E-Cu for Maxi-PLS 45 S system

Article no.: SV 9640267

Size: 45x45 mm, bar cross-section: 974 mm², for cable connection systems up to 1900 A

Article no.:
SV 9640267
Product description
For assembling cable connection systems.
Material
E-Cu
Cross-section
974 mm²
Length
851 mm
Note
May be cut individually to required length
To fit
Width: = 1,000 mm
Packs of
1 pc(s).
Net weight
7.44 kg
Gross weight
7.54 kg
Copper weight (kg per piece)
7.518
Customs tariff number
74071000
EAN
4028177940246
ETIM 9
EC001522
ECLASS 8.0
27370303
Product description
SV Maxi-PLS busbar E-Cu, L: 851 mm, 45x45 mm, bar cross-section: 974 mm²
Approvals
UL + C-UL (listed)
Documentation
Instructions
Safety instructions
Data sheets
Technical details