Maxi-PLS busbar, E-Cu for Maxi-PLS 60 system

Article no.: SV 9650202

Size: 60x60 mm, bar cross-section: 2323 mm²

Article no.:
SV 9650202
Product description
For assembling cable connection systems.
Material
E-Cu
Cross-section
2,323 mm²
Length
451 mm
Note
May be cut individually to required length
To fit
Width: = 600 mm
Packs of
1 pc(s).
Net weight
9.364 kg
Gross weight
9.364 kg
Copper weight (kg per piece)
9.364
Customs tariff number
74071000
EAN
4028177940192
ETIM 9
EC001522
ECLASS 8.0
27370303
Product description
SV Maxi-PLS busbar E-Cu, L: 451 mm, 60x60 mm, bar cross-section: 2323 mm²
Approvals
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details