This item will be discontinued on: 30 Jan 2021
- Article no.:
- SV 9676528
- Product description
- For joining connection brackets to busbar systems.
- Material
- E-Cu
- Supply includes
- Assembly parts
- For Busbar width
- 80 mm
- Bars per conductor
- 2
- Note
- The screws included with the supply are used to secure the contact pieces to the busbars
- Screws for attaching the connection brackets are not included with the supply
- The required screw length must be selected in line with the busbar width W, i.e. length = W + fastening measurement + (number of sub-conductors x 10)
- No. of screws per bracket: With 2 sub-conductors per conductor: 2 pc(s). and with 3 or 4 sub-conductors per conductor: 4 pc(s).
- To fit busbar system
- Flat-PLS
- Mounting dimensions
- 40 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.71 kg
- Copper weight (kg per piece)
- 0.42
- Customs tariff number
- 74198090
- EAN
- 4028177602755
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Contact maker E-Cu, WH: 80x20 mm, for 2 strands, (Flat-PLS)
- Documentation
- Safety instructions