- Article no.:
- SV 9677750
- Product description
- Preassembled connector kit for common brands of moulded-case circuit-breaker (MCCB). For electrical connection between the switch and the component adaptor (3-pole).
- Material
- E-Cu
- Supply includes
- Assembly parts
- To fit Model No.
- 9677.710
- 9677.715
- To fit manufacturer (model)
- ABB (XT7 – 1250 A/1600 A)
- Schneider Electric (NS - 1250 A/1600 A)
- Siemens (3VA27 - 1250 A/1600 A)
- Packs of
- 1 pc(s).
- Net weight
- 10.12 kg
- Gross weight
- 10.36 kg
- Copper weight (kg per piece)
- 8.253
- Customs tariff number
- 74198090
- EAN
- 4028177707030
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Connector kit, for component adaptor, SV 9677710/715, (ABB Tmax, Schneider NS)