- Article number:
- RX 9360.024
- Benefits
- Time savings thanks to fully digital product data
- Reduced assembly time thanks to pre-assembled complete board
- Suitable for applications up to 1000 V AC and up to 1500 V DC
- Tested short-circuit resistance up to 65 kA
- Contact hazard protection up to IP 2XB, upgradable to IP 4X
- Tested and certified to IEC and UL
- Simple extension and baying
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94
E-Cu
- Colour
- RAL 35745
RAL 9005
- Supply includes
- Integral busbars
- IP protection category to IEC 60 529
- IP 2XB
- Standards
- IEC 61 439-1/-2
- UL 508
- Rated current max.
- 550 A
- Rated current (UL)
- 540 A
- Electrical ratings UL (SCCR)
- 45 kA - 600 V, RMS
- 100 kA - 600 V, Fuse Class L max. 1600 A, JDDZ/7
- 100 kA - 600 V, circuit breaker max. 600 A, DIVQ/7
- 100 kA - 480 V, circuit breaker max. 800 A, DIVQ/7
- 65 kA - 600 V, circuit breaker max. 800 A, DIVQ/7
- Centre-to-centre spacing of busbars
- 60 mm
- Rated impulse withstand voltage Uimp
- 12 kV
- Rated voltage
- 1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL)
- Rated insulation voltage
- 1,000 V AC
1,500 V DC
- Rated impulse withstand current
- 115.5 kA
94.5 kA (UL)
- Rated short-term withstand current/t
- 52.5 kA/500 ms
- Overvoltage category
- 4
- Contamination level
- 3
- Busbar dimensions
- 30 mm x 5 mm
- Number of poles
- 3-pole
- Fundamental frequency
- 50...60 Hz
- Ambient humidity (non-condensing)
- 10...90 %
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Dimensions
- Width: 1,105 mm
Height: 246 mm
Depth: 49 mm
- Packs of
- 1 pc(s).
- Net weight
- 9.5 kg
- Gross weight
- 10.2 kg
- Copper weight (kg per piece)
- 4.419
- Customs tariff number
- 85369010
- EAN
- 4028177997400
- ETIM 9
- EC001900
- Product description
-
RX RiLineX board 550 A, 3-pole, including busbars E-Cu 30x5 mm, 60 mm bar centre distance, W: 1105 mm