RiLineX baying set for board

Article no.: RX 9360000

RiLineX baying connector set for the 3-pole complete board, for use with 550 A and 800 A. Comprising a busbar connector and contact hazard protection cover. For simple baying of boards between two bayed VX enclosures, no drilling required.

Article no.:
RX 9360000
Benefits
Time savings thanks to fully digital product data
Reduced assembly time thanks to pre-assembled complete board
Tested short-circuit resistance up to 65 kA
Suitable for applications up to 1000 V AC and up to 1500 V DC
Tested and certified to IEC and UL
Simple extension and baying
Material
Upper part: Sheet steel, zinc-plated
Contact plate: E-Cu, tin-plated
Front cover: Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 35745
Supply includes
3 busbar connectors
1 front cover
1 insulating plate
IP protection category to IEC 60 529
IP 2XB
Standards
IEC 61 439-1/-2
UL 508
Rated current max.
780 A
Rated current (UL)
780 A
Electrical ratings UL (SCCR)
52.5 kA - 600 V, RMS, unprotected
100 kA - 600 V, Fuse Class L max. 1600 A, JDDZ/7
100 kA - 600 V, circuit breaker max. 600 A, DIVQ/7
100 kA - 480 V, circuit breaker max. 800 A, DIVQ/7
65 kA - 600 V, circuit breaker max. 800 A, DIVQ/7
Rated impulse withstand voltage Uimp
12 kV
Rated voltage
1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL)
Rated insulation voltage Ui
1,000 V AC
1,500 V DC
Rated impulse withstand current
103 kA
115.5 kA
Rated short-term withstand current/t
45 kA/200 ms
52.5 kA/500 ms
Overvoltage category
4
Contamination level
3
Number of poles
3-pole
To fit Model No.
9360004
9360008
9360024
9360028
9360064
9360068
9360084
9360088
Fundamental frequency
50...60 Hz
Ambient humidity (non-condensing)
10...90 %
To fit busbars
30 x 5/10 mm
Operating temperature range
-5 °C...55 °C
Dimensions
Width: 154 mm
Height: 240 mm
Depth: 77 mm
Packs of
1 pc(s).
Net weight
1.88 kg
Gross weight
1.924 kg
Copper weight (kg per piece)
0.297
PCF per pack (cradle-to-gate)
10.32
Customs tariff number
85369010
EAN
4028177997431
ETIM 9
EC002270
Product description
RiLineX baying connector set for the complete board, for use with 550 A and 800 A. Comprising a busbar connector and contact hazard protection cover. For simple, no-drill baying of boards between two bayed enclosures. Baying connectors are included with the supply.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide
Safety instructions
RiLineX baying set for board

Baying connector set for the complete board, for use
with 550 A and 800 A. Comprising a busbar connector and
contact hazard protection cover. For simple baying
of boards between two bayed enclosures,
no drilling required.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 30 mm x 5/10 mm
Rated current max.: 550/800 A
Dimensions: 154 mm x 240 mm x 77 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360000