RiLineX basic module

Article no.: RX 9360120

RiLineX basic module, 3-pole, width 200 mm, with integrated busbar support suitable for top mounting, for the modular RiLineX board. Supports the integration of flat bars from 15x5 mm to 30x10 mm. End-to-end contact hazard protection up to IP 2XB, upgradable to IP 3X. The basic module comprises a base section including busbar support and a top section for contact hazard protection. When compiling a complete solution from basic modules, end modules are additionally required.

Article no.:
RX 9360120
Benefits
Scalable system lengths with basic modules
Simple assembly
Scalable rated currents thanks to variable busbar cross-sections
Tested short-circuit resistance up to 65 kA
Suitable for applications up to 1000 V AC and up to 1500 V DC
Extensive range of system accessories
Contact hazard protection up to IP 2XB, upgradable to IP 3X
Tested and certified to IEC and UL
Simple extension and baying
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 35745
RAL 9005
Supply includes
Basic module base section
Basic module (contact hazard protection cover)
Assembly screws
IP protection category to IEC 60 529
IP 2XB
Standards
IEC/EN 61439-1
UL 508
Rated current max.
800 A
Note
Busbars are not included with the supply
Electrical ratings UL (SCCR)
65 kA - 600 V, RMS, unprotected
100 kA - 600 V, Fuse Class L max. 1600 A, JDDZ/7
100 kA - 480 V, circuit breaker max. 800 A, DIVQ/7
65 kA - 600 V, circuit breaker max. 800 A, DIVQ/7
Centre-to-centre spacing of busbars
60 mm
Rated impulse withstand voltage Uimp
12 kV
Rated voltage
1,000 V AC
600 V AC (UL)
1,500 V DC
600 V DC (UL)
Rated insulation voltage Ui
1,000 V AC
1,500 V DC
Rated short-term withstand current/t
65 kA/500 ms
Overvoltage category
4
Contamination level
3
Number of poles
3-pole
Fundamental frequency
50...60 Hz
Ambient humidity (non-condensing)
10...90 %
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Dimensions
Width: 200 mm
Height: 246 mm
Depth: 49.2 mm
Packs of
6 pc(s).
Net weight
5.16 kg
Gross weight
5.547 kg
PCF per pack (cradle-to-gate)
33.09
Customs tariff number
85369010
EAN
4028177997288
ETIM 9
EC001900
Product description
RiLineX basic module, 3-pole, width 200 mm, with integrated busbar support suitable for top mounting, for the modular RiLineX board. Supports the integration of flat bars from 15 x 5 mm to 30 x 10 mm. The RiLineX 60 mm modular board is comprised of one or more basic modules, end modules, baying sets and busbars. The modular design of this system offers maximum flexibility and may be individually adapted. Configurations up to a maximum system length of 2400 mm are supported. No tools are required for assembly. Cables (such as control lines) may also be routed in the rear section of the board, for added flexibility with system assembly. Comprehensive digital product data means significant time savings with planning and documentation. The board is IEC 61439 and UL 508-approved and may be mounted horizontally, vertically and overhead. What’s more, the system is easily extendible. It is suitable for AC applications up to 1000 V AC and DC applications up to 1500 V DC, offering a versatile solution for a wide range of application areas. There are no busbars included with the scope of supply. The end modules, baying sets and baying connectors may be purchased separately.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX Basismodul

RiLineX basic module for building individually configurable
RiLineX boards.
End-to-end contact hazard protection up to IP 2XB,
upgradable to IP 3X.
Suitable for mounting horizontally, vertically and above
head height.
Supports cable routing in the rear section.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 800 A
Dimensions: 200 mm x 246 mm x 49,2 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360120