- Article no.:
- RX 9360150
- Benefits
- Scalable system lengths with basic modules
- Simple assembly
- Scalable rated currents thanks to variable busbar cross-sections
- Tested short-circuit resistance up to 65 kA
- Suitable for applications up to 1000 V AC and up to 1500 V DC
- Extensive range of system accessories
- Contact hazard protection up to IP 2XB, upgradable to IP 3X
- Tested and certified to IEC and UL
- Simple extension and baying
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 35745
RAL 9005 - Supply includes
- Basic module base section
Basic module (contact hazard protection cover)
Assembly screws - IP protection category to IEC 60 529
- IP 2XB
- Standards
- IEC/EN 61439-1
- UL 508
- Rated current max.
- 800 A
- Note
- Busbars are not included with the supply
- Electrical ratings UL (SCCR)
- 65 kA - 600 V, RMS, unprotected
- 100 kA - 600 V, Fuse Class L max. 1600 A, JDDZ/7
- 100 kA - 480 V, circuit breaker max. 800 A, DIVQ/7
- 65 kA - 600 V, circuit breaker max. 800 A, DIVQ/7
- Centre-to-centre spacing of busbars
- 60 mm
- Rated impulse withstand voltage Uimp
- 12 kV
- Rated voltage
- 1,000 V AC
600 V AC (UL)
1,500 V DC
600 V DC (UL) - Rated insulation voltage Ui
- 1,000 V AC
1,500 V DC - Rated short-term withstand current/t
- 65 kA/500 ms
- Overvoltage category
- 4
- Contamination level
- 3
- Number of poles
- 3-pole
- Fundamental frequency
- 50...60 Hz
- Ambient humidity (non-condensing)
- 10...90 %
- To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Dimensions
- Width: 54 mm
Height: 246 mm
Depth: 49.2 mm - Packs of
- 6 pc(s).
- Net weight
- 1.56 kg
- Gross weight
- 1.92 kg
- Customs tariff number
- 85369010
- EAN
- 4028177997271
- ETIM 9
- EC001900
- Product description
- RiLineX basic module, 3-pole, width 54 mm, with integrated busbar support suitable for top mounting, for the modular RiLineX board. Supports the integration of flat bars from 15 x 5 mm to 30 x 10 mm. The RiLineX 60 mm modular board is comprised of one or more basic modules, end modules, baying sets and busbars. The modular design of this system offers maximum flexibility and may be individually adapted. Configurations up to a maximum system length of 2400 mm are supported. No tools are required for assembly. Cables (such as control lines) may also be routed in the rear section of the board, for added flexibility with system assembly. Comprehensive digital product data means significant time savings with planning and documentation. The board is IEC 61439 and UL 508-approved and may be mounted horizontally, vertically and overhead. What’s more, the system is easily extendible. It is suitable for AC applications up to 1000 V AC and DC applications up to 1500 V DC, offering a versatile solution for a wide range of application areas. There are no busbars included with the scope of supply. The end modules, baying sets and baying connectors may be purchased separately.
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX basic module
RiLineX basic module for building individually configurable
RiLineX boards.
End-to-end contact hazard protection up to IP 2XB,
upgradable to IP 3X.
Suitable for mounting horizontally, vertically and above
head height.
Supports cable routing in the rear section.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 800 A
Dimensions: 54 mm x 246 mm x 49,2 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360150
RiLineX basic module for building individually configurable
RiLineX boards.
End-to-end contact hazard protection up to IP 2XB,
upgradable to IP 3X.
Suitable for mounting horizontally, vertically and above
head height.
Supports cable routing in the rear section.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 800 A
Dimensions: 54 mm x 246 mm x 49,2 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360150