- Article no.:
- RX 9360101
- Benefits
- Scalable system lengths with basic modules
- Simple assembly
- Scalable rated currents thanks to variable busbar cross-sections
- Tested short-circuit resistance up to 65 kA
- Suitable for applications up to 1000 V AC and up to 1500 V DC
- Extensive range of system accessories
- Contact hazard protection up to IP 2XB, upgradable to IP 3X
- Tested and certified to IEC and UL
- Simple extension and baying
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 35745
- Supply includes
- Board end element, left
Board end element, right
Assembly parts - To fit Model No.
- 9360110
- 9360120
- 9360150
- Number of poles
- 3-pole
- Dimensions
- Width: 105 mm
Height: 240 mm
Depth: 49.2 mm - Packs of
- 2 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.151 kg
- PCF per pack (cradle-to-gate)
- 6.65
- Customs tariff number
- 85472000
- EAN
- 4028177997325
- ETIM 9
- EC002270
- Product description
- RiLineX end module set for the 3-pole modular RiLineX board. This set forms board ends on the left and right, including all-round contact hazard protection. One of these is required for each modularly assembled RiLineX board system. The supply includes one left-hand end module and one right-hand end module, plus assembly parts.
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX Endmodul-Set für Basismodul
RiLineX end module set, for the modular RiLineX board.
This set forms board ends on the left and right,
including all-round contact hazard protection.
One of these is required for each modularly
assembled RiLineX board system.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 550/800 A
Dimensions: 105 mm x 246 mm x 49,2 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360101
RiLineX end module set, for the modular RiLineX board.
This set forms board ends on the left and right,
including all-round contact hazard protection.
One of these is required for each modularly
assembled RiLineX board system.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 550/800 A
Dimensions: 105 mm x 246 mm x 49,2 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360101