- Article no.:
- RX 9360102
- Benefits
- Scalable system lengths with basic modules
- Simple assembly
- Scalable rated currents thanks to variable busbar cross-sections
- Tested short-circuit resistance up to 65 kA
- Suitable for applications up to 1000 V AC and up to 1500 V DC
- Extensive range of system accessories
- Contact hazard protection up to IP 2XB, upgradable to IP 3X
- Tested and certified to IEC and UL
- Simple extension and baying
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 35745
- Supply includes
- Board end element, left
Board end element, right
Assembly parts - To fit Model No.
- 9360.110
- 9360.120
- 9360.150
- Number of poles
- 3-pole
- Packs of
- 2 pc(s).
- Net weight
- 0.99 kg
- Gross weight
- 1.146 kg
- Customs tariff number
- 85369010
- Product description
- RiLineX end module set for the 3-pole modular RiLineX board. This set forms board ends on the left and right, including all-round contact hazard protection. This end module set is suitable for top mounting. The supply includes one left-hand end module and one right-hand end module, plus assembly parts.
- Documentation
- Info sheet
- Instructions
- Safety instructions
RiLineX end module set plus, for the modular RiLineX board.
RiLineX end module set plus, for the modular RiLineX board.
This set forms board ends on the left and right,
including all-round contact hazard protection.
Devices may be attached to the end modules.
Using the end module set Plus provides 36 mm
of additional installation space on the RiLineX board.
One of these is required for each modularly
assembled RiLineX board system.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 550/800 A
Dimensions: 105 mm x 246 mm x 49,2 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360102
RiLineX end module set plus, for the modular RiLineX board.
This set forms board ends on the left and right,
including all-round contact hazard protection.
Devices may be attached to the end modules.
Using the end module set Plus provides 36 mm
of additional installation space on the RiLineX board.
One of these is required for each modularly
assembled RiLineX board system.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 550/800 A
Dimensions: 105 mm x 246 mm x 49,2 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360102