RiLineX baying set for basic module

Article no.: RX 9360103

RiLineX baying set, 3-pole, short version, including contact hazard protection cover. Used for baying two boards in a compact arrangement. Ideal for space-saving baying within an enclosure. The set is supplied without busbar connectors (9365003). These are available as accessories.

Article no.:
RX 9360103
Benefits
Scalable system lengths with basic modules
Simple assembly
Scalable rated currents thanks to variable busbar cross-sections
Tested short-circuit resistance up to 65 kA
Suitable for applications up to 1000 V AC and up to 1500 V DC
Extensive range of system accessories
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 35745
Supply includes
Board end element, left and right
Board module cover
Board module base plate
Assembly parts
Number of poles
3-pole
To fit Model No.
9365.003
9360.110
9360.120
9360.150
Dimensions
Height: 240 mm
Depth: 77 mm
IP protection category to IEC 60 529
IP 2XB
Fire load
18.431 MJ/m²
Packs of
2 pc(s).
Net weight
1.5 kg
Gross weight
1.752 kg
PCF per pack (cradle-to-gate)
10.18
Customs tariff number
85369010
EAN
4028177997318
ETIM 9
EC002270
Product description
RiLineX baying set, 3-pole, short version, including contact hazard protection cover. Used for baying two boards in a compact arrangement. Ideal for space-saving baying within an enclosure. Supply includes one end element left and right plus one base plate, a cover and assembly parts. The set is supplied without busbar connectors. These are available separately.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX Anreih-Set für Basismodul (kurz)

RiLineX baying set, short version,
including contact hazard protection cover.
Used for baying two boards in a compact arrangement.
The set is supplied without busbar connectors (9365003).
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 550/800 A
Dimensions: 105 mm x 246 mm x 49,2 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360103