RiLineX connection adaptor

Article no.: RX 9360210

RiLineX connection adaptor for 60 mm busbar systems. The adaptor boasts an impressive compact design and simple conductor connection. Dismantling requires the use of tools. Conductors may be connected either from above or below. The connection clamps support through-wiring. Mounted by simply snapping onto the RiLineX board. The supply leads and adaptors are screw-fastened onto the board together. The connection adaptor features a high current-carrying capacity plus high levels of short-circuit protection and universal contact hazard protection that adapts to the relevant wire gauge. The device has a screw fastening, and is suitable for bar widths of between 5 and 10 mm.

Article no.:
RX 9360210
Benefits
Mounting on the busbar system and cable connection with just one screw
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
Rated current (guideline value, IEC)
171 A
Max. rated current of round conductor (IEC)
320 A
Max. rated current of round conductors (UL)
280 A
Note
The specified rated current as a guideline value is based on the recommended maximum operating current for single-wire cables with an admissible conductor temperature of 70 °C to IEC 61439-1, Table H.1 when laid horizontally in free air, at an ambient temperature of 55 °C.
The specified max. rated current (IEC) describes the recommended max. operating current of the terminal connection with a temperature rise limit of 70K to IEC 61439-1 (Table 6) for conductors laid in free air with clearance. Please note the maximum admissible insulation temperature.
Electrical ratings UL (SCCR)
10 kA - 600 V, RMS, unprotected
100 kA - 600 V, circuit breaker max. 250 A, DIVQ/7
100 kA - 600 V, Fuse Class J max. 200 A, JDDZ/7
Cable outlet
Top/bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
To fit busbar system
RiLineX
RiLine60
Dimensions
Width: 63.2 mm
Height: 239.4 mm
Depth: 79.2 mm
Connection of round conductors
2.5 ‐ 70 mm²
To fit busbars
12 x 5/10 mm
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Rated voltage
800 V AC
800 V DC
600 V AC (UL)
600 V DC (UL)
Contamination level
3
Standards
IEC/EN 61439-1
UL 508
Rated impulse withstand voltage Uimp
8 kV
Rated insulation voltage Ui
800 V
Heat loss max.
14 W
IP protection category to IEC 60 529
IP 2X
Maximum operating air humidity
90 %
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Ambient humidity (non-condensing)
10...90 %
Fire load
6.963 MJ/m²
Packs of
4 pc(s).
Net weight
1.776 kg
Gross weight
1.925 kg
PCF per pack (cradle-to-gate)
9.86
Customs tariff number
85369010
EAN
4028177997257
ETIM 9
EC001531
Product description
RiLineX connection adaptor for 60 mm busbar systems. The adaptor boasts an impressive compact design and simple conductor connection. Dismantling requires the use of tools. Conductors may be connected either from above or below. The connection clamps support through-wiring. Mounted by simply snapping onto the RiLineX board. The supply leads and adaptors are screw-fastened onto the board together. The connection adaptor features a high current-carrying capacity plus high levels of short-circuit protection and universal contact hazard protection that adapts to the relevant wire gauge. The device has a screw fastening, and is suitable for bar widths of between 5 and 10 mm.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX connection adaptor (320 A)

RiLineX connection adaptor for 60 mm
busbar systems. The device has screw fastening
for simultaneous contact between the rail and conductor
and adjustment for the busbar thickness.
For voltages up to 800 V AC and 800 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 320 A
Connection: max. 70 mm²
Cable outlet: oben/unten
Dimensions: 63 mm x 240 mm x 80 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360210