RiLineX connection adaptor

Article no.: RX 9360220

RiLineX connection adaptor for 60 mm busbar systems. The adaptor boasts an impressive compact design and simple conductor connection. Dismantling requires the use of tools. Conductors may be connected either from above or below. The connection clamps support through-wiring. Mounted by simply snapping onto the RiLineX board. The supply leads and adaptors are screw-fastened onto the board together. The connection adaptor features a high current-carrying capacity plus high levels of short-circuit protection and universal contact hazard protection that adapts to the relevant wire gauge. The device has a screw fastening, and is suitable for bar widths of between 5 and 10 mm.

Article no.:
RX 9360220
Benefits
Mounting on the busbar system and cable connection with just one screw
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
Rated current (max.)
278 A
Rated current max.
450 A
Rated current (UL)
400 A
Rated current of round conductor (UL)
400 A
Electrical ratings UL (SCCR)
27,5 kA - 600 V, RMS, unprotected
100 kA - 600 V, circuit breaker max. 600 A, DIVQ/7
null
Cable outlet
Top/bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
To fit busbar system
RiLineX
RiLine60
Dimensions
Width: 90.5 mm
Height: 239.4 mm
Depth: 94.6 mm
Connection of round conductors
10 ‐ 150 mm²
Clamping area for laminated copper bars (W x H)
20 x 20 mm
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Rated voltage
1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL)
Overvoltage category
4
Contamination level
3
Standards
IEC/EN 61439-1
UL 508
Rated impulse withstand voltage Uimp
12 kV
Rated insulation voltage Ui
1,000 V
Heat loss max.
19 W
IP protection category to IEC 60 529
IP 2XB
Maximum operating air humidity
90 %
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Ambient humidity (non-condensing)
10...90 %
Packs of
1 pc(s).
Net weight
0.7 kg
Gross weight
0.815 kg
Customs tariff number
85369010
EAN
4028177997240
ETIM 9
EC001531
Product description
RiLineX connection adaptor for 60 mm busbar systems. The adaptor boasts an impressive compact design and simple conductor connection. Dismantling requires the use of tools. Conductors may be connected either from above or below. The connection clamps support through-wiring. Mounted by simply snapping onto the RiLineX board. The supply leads and adaptors are screw-fastened onto the board together. The connection adaptor features a high current-carrying capacity plus high levels of short-circuit protection and universal contact hazard protection that adapts to the relevant wire gauge. The device has a screw fastening, and is suitable for bar widths of between 5 and 10 mm.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX connection adaptor (450 A)

RiLineX connection adaptor for 60 mm
busbar systems. The device has screw fastening
for simultaneous contact between the rail and conductor
and adjustment for the busbar thickness.
For voltages up to 1000 V AC and 1500 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 450 A
Connection: max. 150 mm²
Cable outlet: oben/unten
Dimensions: 90 mm x 240 mm x 95 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360220