- Article no.:
- RX 9360230
- Benefits
- Mounting on the busbar system and cable connection with just one screw
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 9005
- Rated current (max.)
- 375 A
- Rated current max.
- 630 A
- Rated current of round conductor
- 630 A
- Rated current of round conductor (UL)
- 600 A
- Rated current of laminated copper bar
- 790 A
- Rated current of laminated copper bar (UL)
- 760 A
- Electrical ratings UL (SCCR)
- 27,5 kA - 600 V, RMS, unprotected
- 100 kA - 600 V, circuit breaker max. 400 A, DIVQ/7
- 100 kA - 600 V, Fuse Class L max. 1200 A, JDDZ/7
- Cable outlet
- Top/bottom
- For bar systems with centre-to-centre spacing
- 60 mm
- Number of poles
- 3-pole
- To fit busbar system
- RiLineX
- RiLine60
- Dimensions
- Width: 126.8 mm
Height: 239.4 mm
Depth: 104.6 mm - Connection of round conductors
- 95 ‐ 240 mm²
- Clamping area for laminated copper bars (W x H)
- 24 x 20 mm
- Rated voltage
- 1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL) - Overvoltage category
- 4
- Contamination level
- 3
- Standards
- IEC/EN 61439-1
- UL 508
- Rated impulse withstand voltage Uimp
- 12 kV
- Rated insulation voltage Ui
- 1,000 V
- Heat loss max.
- 20 W
- IP protection category to IEC 60 529
- IP 2XB
- Maximum operating air humidity
- 90 %
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Ambient humidity (non-condensing)
- 10...90 %
- Packs of
- 1 pc(s).
- Net weight
- 1.5 kg
- Gross weight
- 1.62 kg
- PCF per pack (cradle-to-gate)
- 8.65
- Customs tariff number
- 85369010
- EAN
- 4028177997233
- ETIM 9
- EC001531
- Product description
- RiLineX connection adaptor for 60 mm busbar systems. The adaptor boasts an impressive compact design and simple conductor connection. Dismantling requires the use of tools. Conductors may be connected either from above or below. The connection clamps support through-wiring. Mounted by simply snapping onto the RiLineX board. The supply leads and adaptors are screw-fastened onto the board together. The connection adaptor features a high current-carrying capacity plus high levels of short-circuit protection and universal contact hazard protection that adapts to the relevant wire gauge. The device has a screw fastening, and is suitable for bar widths of between 5 and 10 mm.
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX connection adaptor (630 A)
RiLineX connection adaptor for 60 mm
busbar systems. The device has
for simultaneous contact between the rail and conductor
and adjustment for the busbar thickness.
For voltages up to 1000 V AC and 1500 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 630 A
Connection: max. 240 mm²
Cable outlet: oben/unten
Dimensions: 128 mm x 240 mm x 105 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360230
RiLineX connection adaptor for 60 mm
busbar systems. The device has
for simultaneous contact between the rail and conductor
and adjustment for the busbar thickness.
For voltages up to 1000 V AC and 1500 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 630 A
Connection: max. 240 mm²
Cable outlet: oben/unten
Dimensions: 128 mm x 240 mm x 105 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360230