RiLineX connection adaptor

Article no.: RX 9360240

RiLineX connection adaptor for 60 mm busbar systems. The device has a screw fastening, and is suitable for bar widths of between 5 and 10 mm.

Article no.:
RX 9360240
Benefits
Mounting on the busbar system and cable connection with just one screw
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
Rated current (max.)
432 A
Rated current max.
680 A
Rated current of round conductor
680 A
Rated current of round conductor (UL)
640 A
Rated current of laminated copper bar
870 A
Rated current of laminated copper bar (UL)
840 A
Electrical ratings UL (SCCR)
27,5 kA - 600 V, RMS, unprotected
100 kA - 600 V, circuit breaker max. 600 A, DIVQ/7
100 kA - 600 V, Fuse Class L max. 1600 A, JDDZ/7
Cable outlet
Top/bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
To fit busbar system
RiLineX
RiLine60
Dimensions
Width: 145 mm
Height: 239.4 mm
Depth: 104.6 mm
Connection of round conductors
95 ‐ 300 mm²
Clamping area for laminated copper bars (W x H)
32 x 20 mm
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Rated voltage
1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL)
Overvoltage category
4
Contamination level
3
Standards
IEC/EN 61439-1
UL 508
Rated impulse withstand voltage Uimp
12 kV
Rated insulation voltage Ui
1,000 V
Heat loss max.
28 W
IP protection category to IEC 60 529
IP 2XB
Maximum operating air humidity
90 %
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Ambient humidity (non-condensing)
10...90 %
Packs of
1 pc(s).
Net weight
1.8 kg
Gross weight
1.849 kg
Customs tariff number
85369010
EAN
4028177997219
ETIM 9
EC001531
Product description
RiLineX connection adaptor for 60 mm busbar systems. The device has a screw fastening, and is suitable for bar widths of between 5 and 10 mm.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX connection adaptor (680 A)

RiLineX connection adaptor for 60 mm
busbar systems. The device has
for simultaneous contact between the rail and conductor
and adjustment for the busbar thickness.
For voltages up to 1000 V AC and 1500 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 680 A
Connection: max. 300 mm²
Cable outlet: oben/unten
Dimensions: 145 mm x 240 mm x 105 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360240