- Article no.:
- RX 9361300
- Benefits
- Mounting on the busbar system and cable connection with just one screw
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 9005
- Rated current (max.)
- 1,500 A
- Rated current max.
- 1,500 A
- Rated current of laminated copper bar
- 1,500 A
- Rated current of laminated copper bar (UL)
- 1,380 A
- Electrical ratings UL (SCCR)
- 52.5 kA - 600 V, RMS, unprotected
- 100 kA - 480 V, circuit breaker max. 800 A, DIVQ/7
- 100 kA - 600 V, Fuse Class L max. 2000 A, JDDZ/7
- Cable outlet
- Top/bottom
- For bar systems with centre-to-centre spacing
- 60 mm
- Number of poles
- Single-pole
- To fit busbar system
- RiLineX
- RiLine60
- Dimensions
- Width: 72.3 mm
Height: 119.4 mm
Depth: 117.4 mm - Clamping area for laminated copper bars (W x H)
- 50 x 20 mm
- To fit busbars
- 15 x 10 mm
- 20 x 10 mm
- 30 x 10 mm
- Rated voltage
- 1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL) - Overvoltage category
- 4
- Contamination level
- 3
- Standards
- IEC/EN 61439-1
- UL 508
- Rated impulse withstand voltage Uimp
- 12 kV
- Rated insulation voltage Ui
- 1,000 V
- IP protection category to IEC 60 529
- IP 2XB
- Maximum operating air humidity
- 90 %
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Ambient humidity (non-condensing)
- 10...90 %
- Number of connections
- 2
- Packs of
- 1 pc(s).
- Net weight
- 0.65 kg
- Gross weight
- 0.688 kg
- PCF per pack (cradle-to-gate)
- 2.69
- Customs tariff number
- 85369010
- ETIM 9
- EC001531
- Product description
- RiLineX connection adaptor for 60 mm busbar systems. The connection adaptor is single-pole and only suitable for flat copper bars. The phase spacing is freely selectable. The unit is suitable for use with L1/L2/L3/N. The adaptor boasts an impressive compact design. Dismantling requires the use of tools. Conductors may be connected either from above or below. The connection clamps support full through-wiring. Mounted by simply snapping onto the RiLineX board. The adaptor is readily installed on RiLine60. It boasts high levels of short-circuit protection and easy-to-fit contact hazard protection.
RiLineX connection adaptor (1500 A)
RiLineX connection adaptor for 60 mm
busbar systems. The device has screw fastening
for simultaneous contact between the rail and conductor.
For voltages up to 1000 V AC and 1500 V DC.
IEC and UL approved.
Product information
Number of poles: 1
Busbar dimensions: 15/20/30 mm x 10 mm
Rated current max.: 1500 A
Connection: max. 1000 mm²
Cable outlet: oben/unten
Dimensions: 73 mm x 120 mm x 120 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9361300
RiLineX connection adaptor for 60 mm
busbar systems. The device has screw fastening
for simultaneous contact between the rail and conductor.
For voltages up to 1000 V AC and 1500 V DC.
IEC and UL approved.
Product information
Number of poles: 1
Busbar dimensions: 15/20/30 mm x 10 mm
Rated current max.: 1500 A
Connection: max. 1000 mm²
Cable outlet: oben/unten
Dimensions: 73 mm x 120 mm x 120 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9361300