- Article no.:
- RX 9365025
- Material
- Hard PVC
Fire protection corresponding to UL 94 - Colour
- RAL 7035
- Packs of
- 4 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.842 kg
- Customs tariff number
- 39162000
- ETIM 9
- EC002270
- Product description
- RiLineX contact hazard protection profile. Only when using RiLineX equipment on the RiLine60 busbar system. Length: 1200 mm
RiLineX contact hazard protection profile
Article no.: RX 9365025
RiLineX contact hazard protection profile. Only when using RiLineX equipment on the RiLine60 busbar system.