RiLineX bus-mounting fuse base

Article no.: RX 9360805

RiLineX bus-mounting fuse base for 60 mm busbar systems. For slow fuse D 01 (with gauge ring) and D 02 (E18). With electronic and optical LED fuse monitoring via alarm contacts. For reliable fuse contacting, the device has fuse holders instead of screw caps which are lockable the open state and sealable in the closed state. A spring terminal block up to 16 mm² at an angle of 45° allows easier conductor connection. The device is suitable for tool-free snap-on mounting and has semi-automatic rail adjustment for 5 and 10 mm.

Article no.:
RX 9360805
Design
with electronic fuse monitoring
Benefits
Reliable contacting of fuse inserts (without screw caps)
Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
Optical LED fuse monitoring
Voltage test through separate opening
Maintenance-free tension spring connection up to 16 mm²
Complete contact hazard protection without any additional accessories (such as screw caps)
Product modification
(secondary)
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94-V0
Colour
RAL 35745
RAL 9005
Supply includes
4 bus-mounting fuse bases
12 reducers for D 01 fuses
Type of electrical connection
Spring terminal
Rated current max.
63 A
Rated operating voltage
400 V AC
Cable outlet
Bottom
Number of poles
3-pole
To fit busbar system
RiLineX
RiLine60
Dimensions
Width: 35.8 mm
Height: 253.8 mm
Depth: 89.8 mm
Connection of round conductors
16 mm²
To fit busbars
Height: 5, 10 mm
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Rated voltage
400 V AC
Overvoltage category
4
Contamination level
3
Standards
IEC/DIN EN 60 947-3
Rated insulation voltage Ui
1,000 V
Heat loss max.
5.5 W
IP protection category to IEC 60 529
IP 2XB
Maximum operating air humidity
90 %
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Ambient humidity (non-condensing)
10...90 %
Utilisation category
AC-21B (400 V/100 A)
Fuse inserts
D 02-E 18
Fire load
5.995 MJ/m²
with electronic fuse monitoring
Yes
Packs of
4 pc(s).
Net weight
1.796 kg
Gross weight
1.8 kg
Copper weight (kg per piece)
0.07
PCF per pack (cradle-to-gate)
12.02
Customs tariff number
85369095
ETIM 9
EC001644
Product description
RiLineX bus-mounting fuse base for 60 mm busbar systems. For slow fuse D 01 (with gauge ring) and D 02 (E18). With electronic and optical LED fuse monitoring via alarm contacts. For reliable fuse contacting, the device has fuse holders instead of screw caps which are lockable the open state and sealable in the closed state. A spring terminal block up to 16 mm² at an angle of 45° allows easier conductor connection. The device is suitable for tool-free snap-on mounting and has semi-automatic rail adjustment for 5 and 10 mm.
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX Bus-mounting fuse base (Typ D0 with EFM)

Bus-mounting fuse base for slow fuse
D 01 (with gauge ring) and D 02 (E18).
Fuse inserts are inserted via swing-out holders
no screw caps are required.
Optical fuse monitoring with LED.
Conductor connection via tension spring terminals.
Rated voltage 400 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Connection: 1,5 - 16 mm²
Cable outlet: bottom
Feature: Electronic fuse monitoring
Dimensions: 36 mm x 254 mm x 90 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360805