RiLineX NH fuse-switch disconnector

Article no.: RX 9362423

RiLineX NH fuse-switch disconnector in size 000 for 60 mm busbar systems. The cover can be locked and prepared for a lead seal. It also has visual fuse monitoring. Integrated measuring points on the cover ensure safe voltage testing. NH fuse-switch disconnectors have a park position to make maintenance easier. Box terminal connection to connect round conductors ranging from min. 1.5 to max. 50 mm². Includes electronic fuse monitoring.

Article no.:
RX 9362423
Design
For 60 mm busbar systems
with electronic fuse monitoring
Benefits
Cover: can be locked and prepared for a lead seal
Voltage test through separate opening
Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
Tool-free changeover of the cable outlet
Park position for simpler maintenance work
All variants also available with electronic fuse monitoring
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated
Colour
RAL 9005
RAL 35745
Supply includes
Connectors for electronic fuse monitoring
For bar systems with centre-to-centre spacing
60 mm
Cable outlet
Bottom
Type of electrical connection
Box terminal
Fuse inserts
NH 000
Rated insulation voltage Ui
1,000 V
Rated operating voltage
690 V AC
For NH size
000
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
Dimensions
Width: 53 mm
Height: 301.1 mm
Depth: 103 mm
Operating temperature range
-5 °C...35 °C
Storage temperature range
-25 °C...70 °C
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
To fit busbar system
RiLineX
RiLine60
Number of poles
3-pole
Utilisation category
AC-23B (400 V/100 A)
AC-22B (500 V/100 A)
AC-21B (690 V/100 A)
DC-22B (250 V/100 A)
Contamination level
3
with electronic fuse monitoring
Yes
IP protection category to IEC 60 529
IP 2XB
Fire load
13.62 MJ/m²
Connection of round conductors, fine wire without wire end ferrule
1.5 ‐ 16 mm²
Connection of round conductors, fine wire with wire end ferrule
1.5 ‐ 50 mm²
Heat loss max.
36 W
Heat loss per fuse insert (max.)
9 W
Packs of
1 pc(s).
Net weight
0.96 kg
Gross weight
0.985 kg
Copper weight (kg per piece)
0.404
PCF per pack (cradle-to-gate)
6.54
Customs tariff number
85369095
ETIM 9
EC001040
Product description
RiLineX NH fuse-switch disconnector in size 000 for 60 mm busbar systems. The cover can be locked and prepared for a lead seal. It also has visual fuse monitoring. Integrated measuring points on the cover ensure safe voltage testing. NH fuse-switch disconnectors have a park position to make maintenance easier. Box terminal connection to connect round conductors ranging from min. 1.5 to max. 50 mm². Includes electronic fuse monitoring.
Approvals
CQC-CCC
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX NH fuse-switch disconnector (size 000 mit ESÜ)

NH fuse-switch disconnector for
60 mm busbar systems.
The device can be adjusted to rail thickness without tools.
Other properties include sealability,
Voltage test via separate openings,
Parking position for the cover and lockability with
padlocks in the open position (service case).
Rated voltage 690 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm
Busbar dimensions: 5/10 mm
Rated current: 125 A
Connection: 1,5 - 50 mm²
Type of electrical connection: Box terminal
Cable outlet: bottom
Dimensions: 53 mm x 212 mm x 103 mm (BxHxT)
Feature: Electronic fuse monitoring
Manufacturer: Rittal GmbH & Co. KG
Type: 9362423