RiLineX fuse-switch disconnector D-Switch

Article no.: RX 9360825

RiLineX fuse-switch disconnector for 60 mm busbar systems. For use with D 01 (via gauge ring) and D 02 slow fuses (max. 63 A). Also for use with 10 x 38 mm cylindrical fuses via the supplied retaining springs. Integral optical LED fuse monitoring. The switch is lockable in the on and off positions. Spring terminal blocks up to 16 mm² at an angle of 45° enable easier conductor connection. The device is suitable for tool-free snap-on mounting with semi-automatic busbar adjustment for 5 and 10 mm.

Article no.:
RX 9360825
Benefits
Reliable contacting of fuse inserts (without screw caps)
Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
Optical LED fuse monitoring
Voltage test through separate opening
Maintenance-free tension spring connection up to 16 mm²
Complete contact hazard protection without any additional accessories (such as screw caps)
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
General colour
RAL 35745
RAL 9005
Supply includes
4 fuse-switch disconnectors
12 reducers for D 01 fuses
Type of electrical connection
Spring terminal
Rated current max.
63 A
Rated operating voltage
400 V AC
Cable outlet
Bottom
Number of poles
3-pole
To fit busbar system
RiLineX
RiLine60
Dimensions
Width: 26.8 mm
Height: 263 mm
Depth: 104.2 mm
Connection of round conductors
16 mm²
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Overvoltage category
4
Contamination level
3
Standards
IEC/DIN EN 60 947-3
Rated insulation voltage Ui
800 V
Heat loss max.
5.5 W
IP protection category to IEC 60 529
IP 2XB
Maximum operating air humidity
90 %
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Ambient humidity (non-condensing)
10...90 %
Utilisation category
AC-22B (400 V/100 A)
Fuse inserts
D 01 (with reducer)
D 02
10 x 38 mm
Fire load
5.437 MJ/m²
Packs of
4 pc(s).
Net weight
1.784 kg
Gross weight
1.792 kg
Copper weight (kg per piece)
0.105
PCF per pack (cradle-to-gate)
11.81
Customs tariff number
85365080
ETIM 9
EC001040
Product description
RiLineX fuse-switch disconnector for 60 mm busbar systems. For use with D 01 (via gauge ring) and D 02 slow fuses (max. 63 A). Also for use with 10 x 38 mm cylindrical fuses via the supplied retaining springs. Integral optical LED fuse monitoring. The switch is lockable in the on and off positions. Spring terminal blocks up to 16 mm² at an angle of 45° enable easier conductor connection. The device is suitable for tool-free snap-on mounting with semi-automatic busbar adjustment for 5 and 10 mm.
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX Bus-mounting fuse base (Typ D-Switch)

Bus-mounting fuse base for slow fuse
D 01 (with gauge ring) and D 02 (E18).,
10x38 (with reduction spring).
Fuse inserts are inserted via swing-out holders
Position indicator for the integrated load
break switch via signal contact.
Optical fuse monitoring with LED.
Conductor connection via tension spring terminals.
Rated voltage 400 V AC.
With UL approval
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 30 A
Connection: 1,5 - 6 mm²
Cable outlet: bottom
Dimensions: 27 mm x 263 mm x 95 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360825