RiLineX connection space cover for NH fuse-switch disconnectors

Article no.: RX 9365530

RiLineX connection space cover for RiLineX NH fuse-switch disconnectors, size 00, for use when assembling busbars.

Article no.:
RX 9365530
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
To fit Model No.
9362.000
9362.005
9362.030
9362.035
Dimensions
Width: 106 mm
Height: 41.4 mm
Depth: 62 mm
Packs of
2 pc(s).
Net weight
0.144 kg
Gross weight
0.144 kg
PCF per pack (cradle-to-gate)
1.02
Customs tariff number
73269098
ETIM 9
EC000775
Product description
RiLineX connection space cover for RiLineX NH fuse-switch disconnectors, size 00, for use when assembling busbars.
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide