- Article no.:
- RX 9360730
- Design
- With connection cable
- Benefits
- For mounting equipment for top hat rail installation, e.g. motor starter
- Pre-assembled connection cable
- Simple clip locking for support rails
- Optional anti-slip guard
- Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
- Simple assembly
- Coordinated accessories reduce the number of different items required
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 9005
RAL 35745 - Connection cables (AWG)
- AWG 10
- Rated current (max.)
- 40 A
- Rated current of round conductor
- 40 A
- Rated current of round conductor (UL)
- 40 A
- Cable outlet
- Bottom
- For bar systems with centre-to-centre spacing
- 60 mm
- Length of connection cable
- 160 mm
- Number of poles
- 3-pole
- To fit busbar system
- RiLineX
- RiLine60
- Dimensions
- Width: 45 mm
Height: 239.4 mm
Depth: 36.2 mm - Support rails Qty/height
- 1 / 10 mm
- To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Rated voltage
- 690 V AC
600 V AC (UL)
600 V DC (UL) - Contamination level
- 3
- Standards
- IEC 61 439-1/-2
- UL 508
- Rated impulse withstand voltage Uimp
- 8 kV
- Rated insulation voltage Ui
- 1,000 V
- IP protection category to IEC 60 529
- IP 2XB
- Maximum operating air humidity
- 90 %
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Ambient humidity (non-condensing)
- 10...90 %
- Fire load
- 3.419 MJ/m²
- Packs of
- 4 pc(s).
- Net weight
- 1.42 kg
- Gross weight
- 1.45 kg
- Copper weight (kg per piece)
- 0.088
- PCF per pack (cradle-to-gate)
- 9.34
- Customs tariff number
- 85369095
- EAN
- 4028177997011
- ETIM 9
- EC001531
- Product description
- RiLineX component adaptor (40 A, 3-pole, including connection cables) in width 45 mm for RiLineX and other 60 mm busbar system platforms. With fitted support rail for snap-on mounting of equipment and tool-free adjustment.
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX component adaptor with mounting rail
Device adapters for mounting protective and switching devices
for 60 mm busbar systems.
The device is mounted on a pre-assembled,
adjustable mounting rail.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 40 A
Connection: 6 mm²
Cable outlet: top
Dimensions: 45 mm x 240 mm x 37 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360730
Device adapters for mounting protective and switching devices
for 60 mm busbar systems.
The device is mounted on a pre-assembled,
adjustable mounting rail.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 40 A
Connection: 6 mm²
Cable outlet: top
Dimensions: 45 mm x 240 mm x 37 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360730