- Article no.:
- RX 9360798
- Design
- With connection cable
- Benefits
- For mounting equipment for top hat rail installation, e.g. motor starter
- Pre-assembled connection cable
- Simple clip locking for support rails
- Optional anti-slip guard
- Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
- Simple assembly
- Coordinated accessories reduce the number of different items required
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 9005
RAL 35745 - Connection cables (AWG)
- AWG 4
- Rated current (max.)
- 80 A
- Rated current of round conductor
- 80 A
- Rated current of round conductor (UL)
- 80 A
- Electrical ratings UL (SCCR)
- null
- 100 kA - 600 V, Fuse Class J max. 200 A, JDDZ/7
- 65 kA - 480 V, circuit breaker max. 70 A, DIVQ/7
- 50 kA - 480 V, Combination Motor Controller max. 100 A, NKJH/7
- 30 kA - 600 V, Combination Motor Controller max. 75 A, NKJH/7
- Cable outlet
- Bottom
- For bar systems with centre-to-centre spacing
- 60 mm
- Number of poles
- 3-pole
- To fit busbar system
- RiLineX
- RiLine60
- Dimensions
- Width: 72 mm
Height: 239.4 mm
Depth: 36.6 mm - To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Rated voltage
- 690 V AC
600 V AC (UL)
600 V DC (UL) - Contamination level
- 3
- Standards
- IEC 61 439-1/-2
- UL 508
- Rated impulse withstand voltage Uimp
- 8 kV
- Rated insulation voltage Ui
- 1,000 V
- IP protection category to IEC 60 529
- IP 2XB
- Maximum operating air humidity
- 90 %
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Ambient humidity (non-condensing)
- 10...90 %
- Packs of
- 1 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.702 kg
- Copper weight (kg per piece)
- 0.246
- PCF per pack (cradle-to-gate)
- 3.9
- Customs tariff number
- 85369095
- ETIM 9
- EC001531
- Product description
- RiLineX component adaptor (80 A, 3-pole, including connection cables) in width 72 mm for RiLineX and other 60 mm busbar systems. With integral threaded inserts.
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX component adaptor with integral threaded inserts
Device adapters for mounting protective and switching devices
for 60 mm busbar systems.
The device is mounted on pre-installed
integral threaded inserts.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 80 A
Connection: 25 mm²
Cable outlet: top
Dimensions: 72 mm x 240 mm x 37 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360798
Device adapters for mounting protective and switching devices
for 60 mm busbar systems.
The device is mounted on pre-installed
integral threaded inserts.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 80 A
Connection: 25 mm²
Cable outlet: top
Dimensions: 72 mm x 240 mm x 37 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360798