RiLineX CB component adaptor

Article no.: RX 9360625

RiLineX CB component adaptor (3-pole, max. 400 A) for 60 mm busbar systems. The device width is 145 mm. The "Universal" variant with U nuts offers maximum flexibility for switch mounting. The adaptor features tool-free snap-on mounting with semi-automatic adjustment of the bar thickness between 5 and 10 mm. The cable outlet is easily converted to the top or bottom to suit individual requirements.

Article no.:
RX 9360625
Design
universal
Benefits
Direct mounting of moulded-case circuit-breakers (MCCBs) on the board
Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
Fast, simple pre-assembly of standard market switch types outside of the enclosure
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
RAL 35745
Supply includes
Including 3 connection space covers, 2 cross members and assembly parts
IP protection category to IEC 60 529
IP 2XB
Rated impulse withstand voltage Uimp
8 kV
Rated voltage
690 V AC
600 V AC (UL)
Rated insulation voltage Ui
1,000 V
Contamination level
3
Number of poles
3-pole
Cable outlet
Top/bottom
Cross-section
29 mm²
10 mm²
To fit manufacturer (model)
Our selection aid, available in the Downloads section, helps you to easily find a matching component adaptor.
To fit busbar system
RiLineX
RiLine60
Fundamental frequency
50...60 Hz
Ambient humidity (non-condensing)
10...90 %
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Operating temperature range
-25 °C...55 °C
Storage temperature range
-25 °C...75 °C
Dimensions
Width: 145 mm
Height: 325.8 mm
Depth: 76.4 mm
Fire load
16.043 MJ/m²
Packs of
1 pc(s).
Net weight
3.6 kg
Gross weight
3.8 kg
Copper weight (kg per piece)
1.652
PCF per pack (cradle-to-gate)
21.11
Customs tariff number
85369095
EAN
4028177997073
ETIM 9
EC001531
Product description
RiLineX CB component adaptor (3-pole, max. 400 A) for 60 mm busbar systems. The device width is 140 mm. The "Universal" variant with U nuts offers maximum flexibility for switch mounting. The adaptor features tool-free snap-on mounting. The cable outlet is easily converted to the top or bottom to suit individual requirements.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
Selection guide
RiLineX CB component adaptor (Universal Fix)

RiLineX CB component adaptor
for 60 mm busbar systems.
Fastening is carried out using u-nuts in
the two adjustable support rails.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 400 A
Connection: 174 mm²
Cable outlet: top/bottom
Dimensions: 145 mm x 325 mm x 76 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360625