RiLineX support rail for component adaptor

Article no.: RX 9365724

RiLineX support rails for component adaptors in width 45 mm for 60 mm busbar systems. For mounting top-mounted equipment with snap fastening on component adaptors and component supports.

Article no.:
RX 9365724
Design
with locking clip
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
RAL 35745
To fit Model No.
9360710
9360720
9360730
Dimensions
Width: 45 mm
Height: 10 mm
Packs of
8 pc(s).
Net weight
0.064 kg
Gross weight
0.095 kg
Customs tariff number
39269097
ETIM 9
EC001285
Product description
RiLineX support rails for component adaptors in width 45 mm for 60 mm busbar systems. For mounting top-mounted equipment with snap fastening on component adaptors and component supports.
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide
Data sheets
General technical information