RiLineX expansion block for component adaptors and component supports

Article no.: RX 9365750

RiLineX extension block, width 45 mm, to extend the component adaptor by 60 mm for busbar systems.

Article no.:
RX 9365750
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
To fit Model No.
9360710
9360720
9360730
9360705
Dimensions
Width: 45 mm
Height: 60 mm
Packs of
8 pc(s).
Net weight
0.232 kg
Gross weight
0.247 kg
PCF per pack (cradle-to-gate)
1.59
Customs tariff number
39269097
ETIM 9
EC002270
Product description
RiLineX extension block, width 45 mm, to extend the component adaptor by 60 mm for busbar systems.
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide