- Article no.:
- SV 9635415
- Function principle
- For controlling motors as direct or reversing starters with integral over-ride protection
- The hybrid technology used facilitates frequent switching by semi-conductors with zero wear
- During operation, mechanical contacts ensure a low heat loss
- Space-saving configuration thanks to the minimal build width
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Power dissipation (max.)
- 5.5 W
- Safety Integrity Level (SIL) IEC 61 508 - Motor protection
- 2
- Safety Integrity Level (SIL) IEC 61 508 - safe shutdown
- 3
- Rated operating voltage
- 500 V (AC), 3~, 50 Hz/60 Hz
- Rated current max.
- 3 A
- Note
- The technical data may vary for UL applications
- Dimensions
- Width: 22.5 mm
Height: 160 mm
Depth: 114 mm
- Connection of round conductors
- 0.14 ‐ 2.5 mm²
- Adjustable current monitoring
- 0.18 ‐ 3 A
- Packs of
- 1 pc(s).
- Customs tariff number
- 85371091
- EAN
- 4028177951860
- ETIM 9
- EC002572
- ECLASS 8.0
- 27370804
- Product description
-
SV motor controller 3 A, 500 V, 50/60 Hz, 3-pole, round conductor connection 0.14 – 2.5 mm², WH: 22.5 x 160 mm