- Article no.:
- SV 9635.390
- Function principle
- For extending the mounting options on the board when using wide equipment
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Dimensions
- Width: 18 mm
Height: 160 mm
Depth: 34.5 mm
- Support rail type
- static
- Support rails Qty/height
- 1 / 10 mm
- Packs of
- 6 pc(s).
- Net weight
- 0.258 kg
- Gross weight
- 0.32 kg
- Customs tariff number
- 85369095
- EAN
- 4028177934542
- ETIM 9
- EC001531
- ECLASS 8.0
- 27400613
- Product description
-
TS component support, WH: 18 x 160 mm, without contact system